ECE110 Fall 2015 Kit Contents (Sensors and Motors only)

by Member #383167

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
3.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
Electret Microphone
In stock COM-08635
1.05 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Speaker - PCB Mount
In stock COM-11089
2.1 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Diode Small Signal - 1N4148
In stock COM-08588
1 4   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Zener Diode - 5.1V 1W
Retired COM-10301
0.25 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
7 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Total: 125.55