AVR Projects

by Peapje

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
40 Pin AVR Development Board w/USB Connection
Retired DEV-00032
29.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Amber on Black 3.3V
Retired LCD-09054
14.95 1   
Cannot be ordered at this time.
Graphic OLED Display - 0.96" White
Retired LCD-10133
14.95 1   
Cannot be ordered at this time.
CMOS Camera - 640x480
Retired SEN-08667
9.95 1   
Cannot be ordered at this time.
Total: 69.8