ATTN: MLH

by Member #665389

Favorited Favorite 0

Probable MHacks hardware order

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Leaded - 100-gram Spool
In stock TOL-09161
19.5 3   
SparkFun Photon RedBoard
Retired DEV-13321
190
You save:
229.5 (55%)
10   
Cannot be ordered at this time.
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
2.75 5   
SparkFun Sensor Kit
Retired DEV-12797
279.9 2   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
32.85 3   
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
49.9 2   
Cannot be ordered at this time.
Total: 574.9