Tethered Balloon

by MikeGrusin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
Out of stock DEV-10116
26.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
15.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
3.95 1   
SparkFun XBee Explorer Dongle
In stock WRL-11697
25.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
3.95 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Total: 144.6