Plovers

by Member #712866

Favorited Favorite 0

These are some ideas of materials the Plovers could use for tinkering, crafting and engineering projects! Many of these items can also be found at local hobby shops and hardware stores.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
15 10   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
19.75 5   
Cannot be ordered at this time.
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
2.95 1   
Cannot be ordered at this time.
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
4.95 1   
Cannot be ordered at this time.
SMD LED - Blue 1206 (strip of 25)
Retired PRT-12620
5.5 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
50
You save:
2.5 (5%)
25   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Total: 179.6