Projeto Pai

by Member #465445

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Total: 27.15