Charlotte Lab School Maker Resources

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Assorted (20 pack)
In stock COM-12062
112.5
You save:
6 (5%)
30   
LED - Super Bright White (25 pack)
Out of stock COM-09850
270.9
You save:
14.1 (5%)
30   
Cannot be ordered at this time.
LED Mixed Bag - 10mm
In stock COM-13326
295.8
You save:
32.7 (10%)
30   
Copper Tape - 5mm (50ft)
In stock PRT-10561
112.5
You save:
6 (5%)
30   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
120
You save:
6 (5%)
60   
Total: 911.7