×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

Laser Tag Most Expensive

by Red Squirrel

Favorited Favorite 0

Parts list

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 900 Wire Antenna
Retired WRL-09097
54.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
9.95 1   
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Laser Module - Green
In stock COM-09906
17.95 1   
Mini Photocell
In stock SEN-09088
7.5 5   
Basic 16x2 Character LCD - White on Black 5V
Out of stock LCD-00709
18.95 1   
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
35.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Only 8 left! PRT-10473
32.95 1   
JST Vertical Connector
In stock PRT-08613
0.95 1   
SparkFun Big Red Box Proto Board
23 available DEV-13317
7.95 1   
Total: 260