Product | Subtotal | Qty | |
---|---|---|---|
Standoff - Aluminum Threaded (6-32; 1-1/4", 4 Pack)
ROB-13136 |
13.16 |
4
Cannot be ordered at this time. |
|
Shaft Spacer - 1/4"
ROB-12350 |
3.38 |
2
Cannot be ordered at this time. |
|
Side Mount Bracket (pair)
ROB-12252 |
11.96 |
4
Cannot be ordered at this time. |
|
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
ROB-13012 |
9.4 |
4
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 3/4"; 25 pack)
ROB-12295 |
3.95 |
1
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
ROB-12415 |
2.95 |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
3.2 | 2 | |
Screw - Phillip Head (M3 x 12mm, 3 pack)
PRT-13227 |
0.8
You save: 3 (79%) |
4 | |
Total: 48.8 |