Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Premium 12" M/M Pack of 100
PRT-09388 |
37.5 | 1 | |
Jumper Wires Premium 6" F/F Pack of 100
PRT-10898 |
26.95 | 1 | |
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 | |
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
85 | 10 | |
ComMotion Motor Driver Shield
ROB-13257 |
179.8 |
4
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
220.8 | 8 | |
Total: 587.55 |