CDR Sparkfun Wishlist

by nikmart

Favorited Favorite 0

Here is a list of parts we could use in the lab

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Schottky Diode
In stock COM-10926
5 20   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
5 20   
Servo - Generic Continuous Rotation (Micro Size)
Only 7 left! ROB-10189
51.8 4   
Servo - Generic High Torque Continuous Rotation (Standard Size)
Out of stock ROB-09347
59.8 4   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
39.8 4   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
55.8 4   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
27.5 5   
Breadboard - Full-Size (Bare)
In stock PRT-12615
19.5 3   
Raspberry Pi 2 - Model B
Retired DEV-13297
209.75 5   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
19.8 4   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
21.5 1   
Motor Driver 15A IRF7862PBF
Retired ROB-09107
39.95 1   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
Total: 598.4