Product | Subtotal | Qty | |
---|---|---|---|
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
SEN-13339 |
69 |
6
Cannot be ordered at this time. |
|
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
3.5 | 1 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 | |
Hook-up Stranded Wire - White (22 AWG)
PRT-08866 |
2.95 | 1 | |
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
PRT-10319 |
17.7 |
6
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 24.5mm (PTH)
PRT-08863 |
5.7 |
6
Cannot be ordered at this time. |
|
Coin Cell Battery Holder Breakout - 24.5mm (PTH)
BOB-10495 |
17.7 |
6
Cannot be ordered at this time. |
|
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
21 | 6 | |
Total: 141.05 |