Workstations

by Member #719823

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
HackRF One
In stock WRL-13001
339.95 1   
Telescopic Antenna SMA - 75 MHz to 1 GHz (ANT500)
Out of stock WRL-13002
42.95 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Hobby Knife
20 available TOL-09200
3.5 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
75 2   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
4.2 4   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
19.9 2   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
11.8 4   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
67.5 3   
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
Breadboard - Full-Size (Bare)
In stock PRT-12615
13 2   
Breadboard - Giant
In stock PRT-12614
43 2   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
53.9 2   
LED - Assorted (20 pack)
In stock COM-12062
31.6 8   
SparkFun Beginner Parts Kit
Retired KIT-10003
39.9 2   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
7 4   
Banana to Alligator Cable
Out of stock CAB-00509
9 2   
Banana to IC Hook Cables
In stock CAB-00506
11 2   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
11 2   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
14 4   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
10.5 3   
2x5 Pin Shrouded Header
In stock PRT-08506
7 4   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
28 8   
FTDI Cable 5V
In stock DEV-09718
39 2   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Female Headers
Out of stock PRT-00115
7 4   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
6
You save:
5.8 (49%)
4   
Cannot be ordered at this time.
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Logic Pro 8 - USB Logic Analyzer
Only 13 left! TOL-13196
999.95 1   
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
329.85 3   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
59.9 2   
Cannot be ordered at this time.
Total: 2376.05