Product | Subtotal | Qty | |
---|---|---|---|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
3.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
JST Vertical Connector
PRT-08613 |
2.85 | 3 | |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
4.2 | 2 | |
Jumper Wires - Connected 6" (F/F, 20 pack)
PRT-12796 |
4.2 | 2 | |
Total: 55.65 |