Skye is a baby

by AVNT BRD

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
4.6 4   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Pushbutton 33mm - Green
In stock COM-09179
2.1 1   
Battery Holder 3xAA with Cover and Switch - Bare Wire
In stock PRT-10891
2.1 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
1.65 3   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Total: 30.95