BDay

by ktmannin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Header - 6-pin Male (SMD, 0.1", Right Angle)
In stock PRT-09015
1.05 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
Relay SPST-NO Sealed - 30A
Retired COM-00101
3.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Solder - 1.1lb Spool (0.020") Special Blend
Retired TOL-09912
44.95 1   
Cannot be ordered at this time.
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Total: 278.25