smd soldering

by Member #16196

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
13.75 5   
Solder - 1/4lb Spool (0.032") Special Blend
Only 11 left! TOL-10243
26.95 1   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Total: 285.95