FDH-Sparkfun-Prototype-Components

by Member #721669

Favorited Favorite 0

A smattering of components that will eventually become hardware modules in my FDH hardware system

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
21.9 2   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
39 2   
Pro Micro - 5V/16MHz
In stock DEV-12640
39 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Break Away Headers - Long
In stock PRT-10158
32.5 10   
XMEGA Xprotolab
Retired DEV-11643
109.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Arduino Leonardo with Headers
Retired DEV-11286
55.9 2   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
15 10   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
37 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
SparkFun Voltage-Level Translator Breakout - TXB0104
In stock BOB-11771
47
You save:
2.5 (5%)
10   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
11.9 2   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
22.5
You save:
1.25 (5%)
25   
Cannot be ordered at this time.
SparkFun Blackberry Trackballer Breakout
Retired COM-13169
39.9 2   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
18 4   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
56.5
You save:
3 (5%)
10   
ShiftBar
Retired COM-10238
26.85 3   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
17.5 5   
DC Barrel Jack Adapter - Male
In stock PRT-10287
17.5 5   
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
11.25 5   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
8.25 3   
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
47.54
You save:
20.36 (30%)
2   
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Voltage Regulator - 12V
In stock COM-12766
9.75 5   
P-Channel MOSFET 55V 31A
In stock COM-10349
12.5 10   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
27.9 2   
SparkFun microB USB Breakout
15 available BOB-12035
14.75 5   
TLC 5940 - PWM Driver
Retired COM-10136
23.8 4   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
35 2   
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
23.9 2   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
25 10   
PIR Motion Sensor (JST)
Out of stock SEN-13285
43.8 4   
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
11.9 2   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
6.3 3   
Thumb Joystick
In stock COM-09032
13.5 3   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
69.75 5   
SPDT Slide Switch
In stock COM-09609
4.75 5   
Mini Power Switch - SPDT
In stock COM-00102
8 5   
Black Metal Knob - 14x24mm
In stock COM-10002
8 5   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
17.5 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Tactile Button Assortment
In stock COM-10302
13 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Speaker - PCB Mount
In stock COM-11089
4.2 2   
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
PicoBuck LED Driver
Retired COM-11850
29.9 2   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
23.8 4   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
11.25 5   
SparkFun LED Starter Kit
Retired KIT-13234
69.9 2   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
49.9 2   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
35 20   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
19 2   
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
19.75 5   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
SparkFun Snappable Protoboard
In stock PRT-13268
44.75 5   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
15 available SEN-00242
29.9 2   
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
11.9 2   
Cannot be ordered at this time.
SparkFun Infrared Temperature Breakout - TMP006
Retired SEN-11859
29.9 2   
Cannot be ordered at this time.
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
65.9 2   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
9.9 2   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
11.9 2   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
37.9 2   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
21.9 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
19.9 2   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Accelerometer (Sale)
Retired SEN-11770
19.9 2   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 3.3V
Retired LCD-09052
15.6
You save:
23.4 (60%)
2   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
89.9 2   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
35 2   
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
19.9 2   
Cannot be ordered at this time.
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
Retired LCD-13192
79.9 2   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
26 available COM-11442
29.9 2   
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
119.9 2   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
73.9 2   
Cannot be ordered at this time.
FemtoBuck LED Driver
Retired COM-12937
31.8 4   
Cannot be ordered at this time.
SparkFun Parallel DAC Breakout - AD5330 (8-Bit)
Retired BOB-12082
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ4
Retired SEN-09495
99.9 2   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
99.9 2   
Cannot be ordered at this time.
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
35.9 2   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
69.9 2   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Out of stock BOB-12708
35 2   
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-13683
83.9 2   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
5.9 2   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
19.5 10   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
139.9 2   
Cannot be ordered at this time.
Total: 3066.65