Supplies I need

by Eze

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
microSD Socket for Transflash
In stock PRT-00127
4.5 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
USB Female Type A SMD Connector
In stock PRT-09011
1.5 1   
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Small Heatsink
In stock PRT-11510
9.95 1   
LED - Infrared 950nm
In stock COM-09349
1.05 1   
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
1.05 1   
Large Heatsink - Multiwatt Package
In stock PRT-09576
11.5 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
5.5 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Total: 228