by John Quinn
Physical Computing - Initial Student Projects. Plan: Students select one of these project kits below during first week of class. They learn how to solder, and build the device using instructions and parts in the kit. They may keep the project. Most of the kits are re-programmable, meaning students can tinker with them later (after they learn how to program) to make modifications to the firmware.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Gram Piano Kit
KIT-11835 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun BigTime Watch Kit
KIT-11734 |
32.5 |
1
Cannot be ordered at this time. |
|
Electronic Dice Kit
KIT-10212 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Simon Says - Through-Hole Soldering Kit
KIT-10547 |
28.95 | 1 | |
SparkFun ClockIt
KIT-10930 |
19.95 |
1
Cannot be ordered at this time. |
|
Blinky Buildings: Empire State
KIT-13206 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun WeevilEye - Beginner Soldering Kit
KIT-10723 |
10.95 | 1 | |
Larson Scanner Kit - 10mm Diffused LEDs
KIT-11365 |
12.95 |
1
Cannot be ordered at this time. |
|
SparkFun Metro-Gnome
KIT-09236 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
KIT-13815 |
9.95 | 1 | |
Frequency Generator Kit - FG085
KIT-11394 |
54.83
You save: 9.67 (15%) |
1
Cannot be ordered at this time. |
|
SparkFun Frequency Counter Kit
KIT-10140 |
29.95 |
1
Cannot be ordered at this time. |
|
Qtechknow ArduSensor Learning Kit
KIT-11470 |
54.95 |
1
Cannot be ordered at this time. |
|
Capacitance Meter DIY Kit
KIT-09485 |
13.95 |
1
Cannot be ordered at this time. |
|
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
42.95 |
1
Cannot be ordered at this time. |
|
SparkFun Benchtop Power Board Kit
KIT-12867 |
26.95 |
1
Cannot be ordered at this time. |
|
SparkFun IR Control Kit
KIT-13235 |
10.95 |
1
Cannot be ordered at this time. |
|
Beginning Embedded Electronics - Power Supply Kit
KIT-08373 |
30.3 |
1
Cannot be ordered at this time. |
|
Relay Shield v2.0
DEV-13769 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
DEV-12069 |
23.9 |
2
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
Total: 512.68 |