Want

by Member #723241

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
18.5 1   
RockBLOCK Mk2 - Iridium SatComm Module
Out of stock WRL-13745
274.95 1   
Robotics Shield Kit for Arduino - Parallax
Retired ROB-11494
149.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
Wheel 42x19mm
Retired ROB-08899
6.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 12 left! PRT-11026
2.45 1   
Female Headers
Out of stock PRT-00115
1.75 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Liquid Pump - 350GPH (12v)
Only 7 left! ROB-10455
16.5 1   
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
NeuroSky MindWave Mobile+
Retired SEN-14455
99.95 1   
Cannot be ordered at this time.
SparkFun RedBoard Edge
Retired DEV-14525
24.95 1   
Cannot be ordered at this time.
SparkFun Lumenati 3x3
Retired COM-14360
7.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Only 5 left! BOB-12708
17.5 1   
SparkFun Lumenati 8-stick
20 available COM-14359
9.5 1   
SparkFun Lumenati 90L
Retired COM-14452
21 4   
Cannot be ordered at this time.
ReSpeaker 4-Mic Array for Raspberry Pi
Retired DEV-14645
24.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Only 1 left! LCD-13733
60 1   
Total: 1322.65