BBNS KNBC 2

by Member #363742

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
45 10   
Arduino and Breadboard Holder
In stock DEV-11235
49.5 10   
Digital Multimeter - Basic
In stock TOL-12966
66 4   
Mini Photocell
In stock SEN-09088
45.6
You save:
2.4 (5%)
30   
Thermistor 10K
In stock SEN-00250
19 20   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Mini Pushbutton Switch
In stock COM-00097
12.9
You save:
0.6 (4%)
30   
Flexible LED Matrix - WS2812B (8x32 Pixel)
Retired COM-13304
219.9 2   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
4.75 5   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
107.8 4   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
45 2   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
29.75 5   
Cannot be ordered at this time.
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
13.75 5   
Breadboard - Mini Modular (Green)
In stock PRT-12046
90 20   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
19.9 2   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
13.9 2   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
8.4 4   
LED - RGB Clear Common Anode
In stock COM-10820
45 20   
SparkFun RedBot Buzzer
In stock ROB-12567
29.75 5   
SparkFun TRRS 3.5mm Jack Breakout
30 available BOB-11570
13.5 3   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Solder Tip Tinner and Cleaner
Out of stock TOL-13246
10.95 1   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
23.8 4   
Cannot be ordered at this time.
Total: 1277.35