D___Run___'s Wish List from Cart 123

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor 0.5"
In stock SEN-09375
30 4   
SparkFun Big Red Box Proto Board
In stock DEV-13317
26.85 3   
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
19.8 4   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
31.5 3   
Raspberry Pi Camera Case - Black Plastic
Out of stock PRT-12846
4.17
You save:
2.78 (40%)
1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
105 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 14 left! PRT-12885
57.9 2   
Solar Cell Large - 2.5W
Retired PRT-07840
69.9 2   
Cannot be ordered at this time.
Total: 371.02