PfauLibrary

by Member #664578

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SMD LED - Green 1206 (strip of 25)
Retired PRT-12622
4.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (PTH, 0.1")
Only 11 left! PRT-11894
7.5 10   
Coin Cell Battery Holder - 20mm (SMD)
In stock PRT-11892
25
You save:
1.25 (5%)
25   
Audio Jack 3.5mm
In stock PRT-08032
6.4 4   
SparkFun Inventor's Kit Lab Pack V3.2
Retired LAB-13109
1100 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
39.9 2   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Total: 1404.75