hatch

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad MP3
In stock DEV-11013
536.8
You save:
28.2 (5%)
10   
LilyTwinkle
In stock DEV-11364
56.5
You save:
3 (5%)
10   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
17.5 5   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
59.25 15   
Magnet Square - 0.125"
In stock COM-08644
10.5 10   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
19.5 10   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
161
You save:
8.5 (5%)
10   
MicroSD Card with Adapter - 8GB
Retired COM-11609
139.5 10   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
19 20   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
69.5 10   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
189
You save:
21 (10%)
100   
Total: 1278.05