Dancing Dreams E-Textiles

by Member #568783

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED Green (5pcs)
Retired DEV-10046
142.4
You save:
15.6 (10%)
40   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
142.4
You save:
15.6 (10%)
40   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
142.4
You save:
15.6 (10%)
40   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
150
You save:
8 (5%)
40   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
142.4
You save:
15.6 (10%)
40   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
142.4
You save:
15.6 (10%)
40   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
142.4
You save:
15.6 (10%)
40   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
515 10   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
1263
You save:
222 (15%)
300   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
1057.5
You save:
117.5 (10%)
50   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
268
You save:
29.5 (10%)
50   
Total: 4107.9