Draftometer

by Member #293198

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Project Enclosure
Retired PRT-10088
23.9 2   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
USB to RS232 Converter - 6ft
34 available CAB-11304
17.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Terminal Block - 6 Position (15A, 600V)
Out of stock PRT-13061
5.9 2   
Terminal Block - 3 Position (15A, 600V)
Retired PRT-13060
3.9 2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Slip Ring - 6 Wire (2A)
In stock ROB-13064
16.5 1   
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 11 left! WIG-12772
63.5 1   
Total: 261.46