by MikeGrusin
Product | Subtotal | Qty | |
---|---|---|---|
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
3.15 | 3 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
SparkFun Ardumoto - Motor Driver Shield
DEV-09815 |
24.95 |
1
Cannot be ordered at this time. |
|
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
1.6 | 1 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
SEN-10530 |
14.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Infrared Proximity Sensor - Sharp GP2Y0A21YK
SEN-00242 |
14.95 | 1 | |
Shadow Chassis
ROB-13301 |
13.95 | 1 | |
Hobby Gearmotor - 140 RPM (Pair)
ROB-13302 |
5.5 | 1 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
19.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
USB Mini-B Cable - 6"
CAB-13243 |
2.1 | 1 | |
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
Total: 120.25 |