BotCentral

Favorited Favorite 0

Tye's wishlist 10/21/2015

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LIDAR-Lite v2
Retired SEN-13680
114.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
109.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Breadboard - Giant
In stock PRT-12614
21.5 1   
Break Away Female Headers - Swiss Machine Pin
26 available PRT-00743
4.25 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
LinkM - USB to I2C
Retired COM-09903
29.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
IC Hook Test Leads
Only 6 left! CAB-00501
9.95 1   
Arduino Uno Enclosure - Clear Plastic
Retired PRT-12838
9.54
You save:
6.36 (40%)
2   
Cannot be ordered at this time.
USB to RS232 Converter - 6ft
34 available CAB-11304
35 2   
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
3.2 2   
IC Hook with Pigtail
In stock CAB-09741
55 10   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
8.25 3   
Arduino Stackable Header Kit
Out of stock PRT-10007
5.25 3   
LED - RGB Clear Common Cathode
In stock COM-00105
4.5 2   
Female Headers
Out of stock PRT-00115
5.25 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
7.35 3   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
89.9 2   
Arduino Yun
Retired DEV-12053
149.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
6.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Third Hand
27 available TOL-09317
10.95 1   
SparkFun LED Starter Kit
Retired KIT-13234
34.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
77.32
You save:
8.58 (10%)
2   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - OLED
Retired DEV-13035
14.95 1   
Cannot be ordered at this time.
SparkFun Starter Pack for Intel® Edison
Retired KIT-13276
119.95 1   
Cannot be ordered at this time.
Intel® Edison and Arduino Breakout Kit
Retired DEV-13097
99.95 1   
Cannot be ordered at this time.
SparkFun Sensor Pack for Intel® Edison
Retired KIT-13094
34.95 1   
Cannot be ordered at this time.
Intel® Edison and Mini Breakout Kit
Retired DEV-13025
74.95 1   
Cannot be ordered at this time.
SparkFun Interface Pack for Intel® Edison
Retired KIT-13095
69.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - GPIO
Retired DEV-13038
9.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - ADC
Retired DEV-13327
19.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Battery
Retired DEV-13037
19.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - PWM
Retired DEV-13042
9.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Base
Retired DEV-13045
19.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
SparkFun Block for Intel® Edison - I2C
Retired DEV-13034
19.9 2   
Cannot be ordered at this time.
Intel® Edison Hardware Pack
Retired COM-13187
14.75 5   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
4.5 2   
SparkFun ToF Range Finder Sensor - VL6180
In stock SEN-12785
29.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
ZX Distance and Gesture Sensor
Retired SEN-12780
49.9 2   
Cannot be ordered at this time.
SparkFun ToF Range Finder Breakout - VL6180
In stock SEN-12784
20.5 1   
Arduino Cookbook - Second Edition
Retired BOK-11170
37.95 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Mechanical Bumper
In stock SEN-11999
13 2   
SparkFun Block for Intel® Edison - Arduino
Retired DEV-13036
14.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - UART
Retired DEV-13040
14.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Console
Retired DEV-13039
14.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - microSD
Retired DEV-13041
9.95 1   
Cannot be ordered at this time.
Intel® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
Total: 2076.71