TEI 2016 - Interaction Engine

by nikmart

Favorited Favorite 0

Wishlist for the Interaction Engine Studio/Workshop to be help at TEI 2016 in Eindhoven.

Another thing that would be great to have is Sparkfun Red Boxes that we can use for project boxes. We like to have people build their thing in/on top of them. The size that should work for us is the one that is about 7.25" x 5" x 2". It should hold the RPi, Arduino, and breadboard well and allow people to take things home.

For the inventor kits refills, I put them down since they have lots of basic parts but we don't need the exact kits. Whatever you guys have like LED's, buttons, servos, pots, photo cells, resistors, etc. should be fine. We are asking people to bring special electronics like sensors or motor drivers themselves. The goal is just to have basic parts that people can build with.

Shipping Address (we will ship to Stanford and travel to Eindhoven with parts to avoid customs issues)

Nik Martelaro 424 Panama Mall Bldg 560 Stanford, CA 94305

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi 2 - Model B
Retired DEV-13297
629.25 15   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
277.95
You save:
14.55 (5%)
15   
USB Micro-B Cable - 6"
In stock CAB-13244
31.5 15   
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
89.25 15   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
99.8 4   
Cannot be ordered at this time.
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
213
You save:
11.25 (5%)
15   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
49.75 5   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
82.5 15   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
97.5 15   
Break Away Headers - Straight
In stock PRT-00116
26.25 15   
MicroSD Card with Adapter - 8GB
Retired COM-11609
209.25 15   
Cannot be ordered at this time.
Total: 1858.95