Here are the basics I think would be very useful to have. This group includes the arduino.
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Ribbon Cable - 6 wire (3ft)
CAB-10648 |
0.75 |
1
Cannot be ordered at this time. |
|
Molex Jumper 6 Wire Assembly
PRT-09922 |
2.85
You save: 3.45 (55%) |
3 | |
Hook-up Stranded Wire - Black (22 AWG)
PRT-08867 |
3.5 | 1 | |
Hook-up Stranded Wire - Red (22 AWG)
PRT-08865 |
3.5 | 1 | |
Total: 38.2 |