UV exposure meter POC/bench prototype parts

by Member #394645

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
SparkFun microB USB Breakout
15 available BOB-12035
2.95 1   
Transistor - NPN (BC547)
Retired COM-08928
2.5 5   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
3.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Total: 63.3