next

by justpushdebutton

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
11.36 4   
LED - SMD RGB (WS2812)
In stock COM-11821
0.5 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.25 1   
Wall Adapter Power Supply - 9VDC 650mA
In stock TOL-00298
5.95 1   
SparkFun Capacitive Touch Breakout - AT42QT1010
In stock SEN-12041
6.95 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
Arduino Due
In stock DEV-11589
41.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
2.95 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
18 available PRT-08376
11.5 1   
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
14.95 1   
Cannot be ordered at this time.
Total: 243.66