by nikmart
This kit contains the base components to create an Interaction Engine prototyping kit for developing interactive, connected devices using a microcontroller and single board linux computer.
Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi 2 - Model B
DEV-13297 |
41.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
USB Micro-B Cable - 6"
CAB-13244 |
2.1 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Edimax WiFi Adapter (EW-7811UN)
WRL-13677 |
14.95 |
1
Cannot be ordered at this time. |
|
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
TOL-12890 |
5.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Total: 105.65 |