Knobs

by M-Short

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
5.25 5   
Trimpot 10K Ohm with Knob
In stock COM-09806
5.25 5   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
5.25 5   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Black Knob - 15x19mm
In stock COM-09998
1.05 1   
Slide Pot - Small (10k Linear Taper)
In stock COM-11620
2.1 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Total: 25.3