performative-sculpture_final

by Jesse Alexander Madden Harding

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom Breakout - LSM303C
Retired BOB-13303
10.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
EL Wire - Pink 3m
Retired COM-10198
9.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
35 2   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
33.9 2   
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
39.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
43.8 4   
Digital Potentiometer - 10K
In stock COM-10613
16 10   
Hobby Motor - Gear
Out of stock ROB-11696
21 10   
SparkFun Electret Microphone Breakout
Retired BOB-09964
63.6 8   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
19.9 2   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Precision Gearmotor - 45 RPM (6-12V)
Retired ROB-12514
34.95 1   
Cannot be ordered at this time.
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
119.95 1   
Cannot be ordered at this time.
Super Bright LED - Red 10mm
In stock COM-08862
3.7 2   
Super Bright LED - Blue 10mm
In stock COM-08860
7.9 2   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
LED - RGB 5mm Square (Piranha)
Retired COM-11679
9.5 10   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
54.75 5   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
32.85 3   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
9.8 4   
9V Alkaline Battery
In stock PRT-10218
9 4   
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
39.2 16   
RedBearLab BLE Nano Kit - nRF51822
Retired WRL-13730
164.75 5   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
22 4   
SparkFun Bluetooth Mate Silver
Retired WRL-12576
55.9 2   
Cannot be ordered at this time.
Particle Photon Kit
Retired KIT-13345
87 3   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
38.85 3   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 13x18cm
Retired COM-12793
34.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
SparkFun Photon Wearable Shield
Retired DEV-13328
4.95 1   
Cannot be ordered at this time.
SparkFun Photon ProtoShield
Retired DEV-13598
1.63
You save:
0.87 (35%)
1   
Cannot be ordered at this time.
SparkFun Photon Micro OLED Shield
Retired DEV-13628
7.58
You save:
11.37 (60%)
1   
Cannot be ordered at this time.
SparkFun Photon RedBoard
Retired DEV-13321
19
You save:
22.95 (55%)
1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
SparkFun Photon IMU Shield
Retired DEV-13629
20.96
You save:
20.94 (50%)
2   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
35.8 4   
SparkFun XBee Explorer Regulated
In stock WRL-11373
23.9 2   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
23.85 3   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
11 2   
Total: 1690.92