Students will use the equipment on this list to learn how microcontrollers are integrated in modern precision agriculture. Students will first explore the SIK and report on how the different circuits can be used in agriculture. Students will then use the GPS and weather sensors to understand technologies that are integrated in new agriculture equipment.
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Soil Moisture Sensor
SEN-13322 |
123.6
You save: 6.4 (5%) |
20 | |
Screw Terminals 3.5mm Pitch (3-Pin)
PRT-08235 |
21 | 20 | |
RFID Glass Capsule (125kHz)
SEN-09416 |
33 | 6 | |
SparkFun Inventor's Kit Lab Pack V3.2
LAB-13109 |
2200 |
2
Cannot be ordered at this time. |
|
SparkFun Weather Shield
DEV-12081 |
379.5
You save: 20 (5%) |
10
Cannot be ordered at this time. |
|
GPS Receiver - GP-735 (56 Channel)
GPS-13670 |
495 | 10 | |
JST SH Jumper 6 Wire - 1.75"
GPS-00574 |
49.5 |
10
Cannot be ordered at this time. |
|
SparkFun RFID Starter Kit
KIT-13198 |
493.5
You save: 26 (5%) |
10 | |
Tool Kit - Beginner
TOL-13086 |
349.5 |
10
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-09530 |
237
You save: 12.5 (5%) |
10
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Photon
KIT-13320 |
659.7
You save: 60 (8%) |
6
Cannot be ordered at this time. |
|
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
KIT-11042 |
47.7 |
6
Cannot be ordered at this time. |
|
Weather Meters
SEN-08942 |
153.9 |
2
Cannot be ordered at this time. |
|
RJ11 6-Pin Connector
PRT-00132 |
6 | 4 | |
SparkFun Car Diagnostics Kit
RTL-10769 |
71.5
You save: 71.5 (50%) |
2
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for RedBot
ROB-12649 |
1325.3
You save: 69.7 (5%) |
10 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
17.5 | 10 | |
Header - 6-pin Female (PTH, 0.1")
PRT-11894 |
7.5 | 10 | |
Makey Makey - Standard Kit
WIG-11511 |
399.5
You save: 100 (20%) |
10
Cannot be ordered at this time. |
|
Total: 7070.2 |