by ROB-24601
This will give you the parts for ten (10) LilyTiny Plush Monsters, as described here. Please note that I've only included enough LEDs for the basic "light up eyes" monster. If you wanted to add a glowing heart, third monster eye, or whatever, you would just add more LEDs to the order. (Maybe red for the heart?)
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
47
You save: 2.5 (5%) |
10
Cannot be ordered at this time. |
|
LilyTiny
DEV-10899 |
56.5
You save: 3 (5%) |
10 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
19.75 | 5 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
21 | 10 | |
LilyPad LED White (5pcs)
DEV-10081 |
15.8 |
4
Cannot be ordered at this time. |
|
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
3.5 | 1 | |
Total: 163.55 |