Xmas2015

by Member #698681

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
9.9 2   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
4.2 2   
SparkFun Joystick Shield Kit
Retired DEV-09760
10.46
You save:
8.54 (45%)
2   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
39.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
44.85 3   
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
1.9 2   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
21 10   
H-Bridge Motor Driver 1A
In stock COM-00315
12.5 5   
N-Channel MOSFET 60V 30A
Retired COM-10213
12.5 10   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
22.5 5   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Total: 230.06