by bri_huang
Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
|
SparkFun XBee Explorer Dongle
WRL-11697 |
27.95 | 1 | |
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
49.9 |
2
Cannot be ordered at this time. |
|
SparkFun Atmospheric Sensor Breakout - BME280
SEN-13676 |
21.5 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
Total: 121.63 |