Product | Subtotal | Qty | |
---|---|---|---|
LED - Infrared 850nm
COM-09469 |
45
You save: 2.5 (5%) |
50
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
246.5
You save: 27.25 (10%) |
25 | |
XBee Pro 63mW PCB Antenna - Series 2B (ZigBee Mesh)
WRL-10418 |
972.5
You save: 51.25 (5%) |
25
Cannot be ordered at this time. |
|
SparkFun XBee Explorer Regulated
WRL-11373 |
269
You save: 29.75 (10%) |
25 | |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
33 | 2 | |
SparkFun IR Control Kit
KIT-13235 |
21.9 |
2
Cannot be ordered at this time. |
|
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
8.25 | 3 | |
Voltage Regulator - 3.3V
COM-00526 |
10.5 | 5 | |
Total: 1606.65 |