Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Inventor's Kit - V3.2
KIT-12060 |
99.95 |
1
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
SWG-11064 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Photon
KIT-13320 |
109.95
You save: 10 (8%) |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Brass Sponge
TOL-08964 |
3.5 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 280.25 |