High Point Langr

by Member #534771

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Yellow 3mm
In stock COM-00532
21.5
You save:
1 (4%)
50   
Copper Tape - 5mm (50ft)
In stock PRT-10561
11.85 3   
LED - Basic Red 3mm
In stock COM-00533
21.5
You save:
1 (4%)
50   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
102
You save:
5.1 (5%)
51   
LED - Basic Green 3mm
In stock COM-09650
21.5
You save:
1 (4%)
50   
LED - Basic Red 5mm
In stock COM-09590
21.5
You save:
1 (4%)
50   
Total: 199.85