Josh's Wishlist

by jbookout

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
17.6 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
Out of stock PRT-00115
3.5 2   
Bus Pirate Cable
In stock CAB-09556
5.5 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Ceramic Resonator 16MHz
Retired COM-09420
1.9 2   
Cannot be ordered at this time.
Maple
Retired DEV-10664
89.9 2   
Cannot be ordered at this time.
Total: 131