Frailty Strain

by Member #145194

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
9 2   
Flex Sensor 2.2"
Out of stock SEN-10264
71.7 6   
Flex Sensor 4.5"
In stock SEN-08606
107.7 6   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
94 4   
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
107.8 4   
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
SparkFun Bluetooth Mate Gold
Retired WRL-12580
25.87
You save:
11.08 (30%)
1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Female Headers
In stock PRT-00115
3.5 2   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
27.95 1   
Total: 480.97