Sensors, Board, Wires, Battery
Product | Subtotal | Qty | |
---|---|---|---|
Pro Micro - 3.3V/8MHz
DEV-12587 |
19.5 | 1 | |
USB Battery Pack - 1000 mAh
PRT-11358 |
14.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires - Connected 6" (M/M, 20 pack)
PRT-12795 |
2.1 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
SEN-12756 |
43.8 |
4
Cannot be ordered at this time. |
|
Total: 80.35 |