Crow Feeder

by Member #522550

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MOSFET Power Control Kit
Retired COM-12959
11.9 2   
Cannot be ordered at this time.
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
Solenoid - 36v
In stock ROB-10391
20.5 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
9.95 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
ProtoBoard - Square 2"
19 available PRT-08811
3.5 1   
LilyPad Protoboard Small
Retired DEV-09102
1.5 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
3.15 3   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
2.5 5   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.5 5   
Heatsink TO-220
In stock PRT-00121
3.15 3   
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
Header - 6-pin Male (SMD, 0.1", Right Angle)
Out of stock PRT-09015
3.15 3   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
7.9 2   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
3.2 2   
Heating Pad - 5x10cm
In stock COM-11288
18 4   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
23.9 2   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
SparkFun Breadboard Power Supply Stick - 5V/3.3V
In stock PRT-13032
13.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
3.15 3   
DC Barrel Jack Adapter - Male
In stock PRT-10287
10.5 3   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Voltage Regulator - 12V
In stock COM-12766
9.75 5   
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
Female Headers
In stock PRT-00115
3.5 2   
Total: 310.7