Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Tactile Button Assortment
COM-10302 |
52.65 | 9 |
![]() |
Stepper Motor with Cable
ROB-09238 |
319 | 20 |
![]() |
Copper Tape - 5mm (50ft)
PRT-10561 |
17.5 | 5 |
![]() |
Solder Wick #2 5ft. - Generic
TOL-09327 |
12.45 | 5 |
![]() |
Solder Tip Tinner and Cleaner
TOL-13246 |
19.9 | 2 |
![]() |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
70.5
You save: 3.75 (5%) |
15
Cannot be ordered at this time. |
![]() |
EasyDriver - Stepper Motor Driver
ROB-12779 |
213
You save: 11.25 (5%) |
15 |
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
45
You save: 2.5 (5%) |
50 |
![]() |
Resistor Kit - 1/4W (500 total)
COM-10969 |
39.75 | 5 |
Total: 789.75 |