Edison Edge phase 2

by Member #468357

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
19.8 4   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - OLED
Retired DEV-13035
14.95 1   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - GPIO
Retired DEV-13038
9.95 1   
Cannot be ordered at this time.
SparkFun I2C/SPI-to-UART Breakout - SC16IS750
Retired BOB-09981
29.9 2   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
6.95 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
4.2 2   
SparkFun XBee Explorer Regulated
In stock WRL-11373
35.85 3   
SparkFun Block for Intel® Edison - ADC
Retired DEV-13327
19.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
17.85 3   
SparkFun Block for Intel® Edison - Raspberry Pi B
Retired DEV-13044
19.95 1   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
Only 14 left! WRL-13231
74 4   
Intel® Edison Hardware Pack
Retired COM-13187
5.9 2   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Base
Retired DEV-13045
39.9 2   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - Arduino
Retired DEV-13036
29.9 2   
Cannot be ordered at this time.
SparkFun Block for Intel® Edison - I2C
Retired DEV-13034
9.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
21 6   
LinkSprite JPEG Color Camera TTL Interface - 2MP
Retired SEN-12804
164.85 3   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
2.85 3   
SparkFun Sensor Pack for Intel® Edison
Retired KIT-13094
34.95 1   
Cannot be ordered at this time.
Total: 612.1