Product | Subtotal | Qty | |
---|---|---|---|
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
PRT-12693 |
10.5 | 10 | |
Rocker Switch - SPST (round)
COM-11138 |
11 | 20 | |
Mini Power Switch - SPDT
COM-00102 |
32 | 20 | |
SparkFun Load Cell Amplifier - HX711
SEN-13230 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Load Sensor Combinator (Ver. 1.0)
BOB-13281 |
1.95 |
1
Cannot be ordered at this time. |
|
Load Cell - 10kg, Wide Bar (TAL201)
SEN-13330 |
47.8 |
4
Cannot be ordered at this time. |
|
Polarized Connectors - Housing (2-Pin)
PRT-08095 |
13
You save: 37 (74%) |
100 | |
Total: 126.2 |